Special cables by chainflex® for unique application requirements

Shop chainflex® special cables

CFTHERMO thermocouple cable

CFTHERMO
  • For heavy duty applications
  • Outer jacket: PUR
  • Coolant, notch, hydrolysis and microbe and UV-resistant
  • Halogen, silicon, PVC-free
  • Oil-resistant according to DIN EN 50363-10-2

CFFLAT Motor Cable

CFFLAT
  • For heavy duty applications
  • Outer jacket: TPE
  • Bio-oil-resistant
  • Hydrolysis, microbe and UV-resistant
  • Halogen, silicon and PVC-free
  • UV resistance: High

CFSPECIAL.182.045 PUR Bus Cable

CFSPECIAL.182.045
  • For increased tensile load
  • Bio-oil, coolant, notch, hydrolysis and microbe-resistant
  • Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free

CFSPECIAL.572.001 PUR Cable

CFSPECIAL.592.001
  • For TopDrive applications
  • For heavy duty applications
  • Notch-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Flame retardant

CFSPECIAL.792 PUR hybrid cable

CFSPECIAL.792
  • Specifically for six and seven axis robots
  • Outer jacket: PUR
  • Oil-resistant according to DIN EN 50363-10-2
  • Coolant, hydrolysis, notch and microbe-resistant
  • Halogen-free and flame-retardant

All Special Cables

Special Cables
  • Browse our entire selection of special cables