Measuring system cables chainflex® CF111.041.D/CF111.042.D
chainflex® CF111.D measuring system cable series expanded to a larger portfolio for machine tools
Tech up
CF111.D measuring system cable series expansion for more drive technology choice
UL certification for worldwide use
Cost down
Save over 35% on special cables by standardising
Downtime reduction thanks to clear service life information
Proof
36-month chainflex® guarantee is UL-certified
Test 6064: CF111.D at more than 19.6 million strokes (bend radius: 75mm)
Calculate the service life of the cable online [Link extid="427" title="here"]
Sustainability
igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes
Browse Additional Cables
Hybrid Cables
Hybrid cables combine servo & motor feedback cables for drive technology & are becoming the norm for use in servo drive systems. The precise movements required benefit from having just a single cable relaying the necessary energy & signals. Learn more here.
Our line of motor, servo, signal and encoder cable assemblies come equipped with standard industrial connectors ready to connect to your application. We have a line of cable assemblies built similar to Fanuc cable assemblies for Fanuc applications. Learn more here.