... radius down & guaranteed service life up ...

Tech up
  • Bending radius reduced by 10%
  • Increase of the service life guarantee by 25% to 12.5 million double strokes
Cost down
  • Unplanned downtime costs reduced thanks to longer service life
  • Costs for duplicated stock avoided and time-consuming additional documentation eliminated
  • Time-consuming normative individual approvals become superfluous
Proof
  • Test No. 3479: CF11.D with 66 million strokes (at 7.1xd)
  • Calculate the service life of the cable online: [Link extid="427" title="igus.eu/chainflexlife"]
Sustainability
  • Waste from cable material reduced thanks to service life increase of 197% in a radius of 75mm (CF11.D to 113.D service life comparison with bend factor of 6.8xd)
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about the topic at:undefined