CF38

High-end TPE motor cable without protective conductor

Tech up
  • Low-temperature applications down to -35°C possible thanks to the TPE outer jacket
  • Can be used in the e-chain® over long travels of up to 400m and with the smallest bend radius of 7.5 x d thanks to high-end quality
  • Complete replacement for predecessor products CF35.UL.O.PE possible
Tech up
  • Service life increased by 25% to 12.5 million guaranteed double strokes and with UL approval
  • Available from stock
Proof
  • Test No. 4904: CF38.250.04 successfully tested with 43 million strokes
  • Calculate the service life of the cable [Link extid="427" title="online"]
Sustainability
  • Sustainability thanks to a longer service life is practical resource protection, enhancing economic efficiency and protecting the environment

Contact Us

Questions or product information? Please contact: