PRM rotating energy supply

Complete system with polymer guide trough, 360° rotation angle

Rotary motion 200P
Rotary motion 200P

Technical data:

  • Maximum angle of rotation: 360°
  • Outer diameter: from 200mm to 500mm
  • For e-chains series E2i.10 and E2i.15
  • No slip ring, all media in a single system
  • Complete system can be ordered with only one number; it includes an e-chain and separated guide trough  and integrated strain relief
  • Weight saving -85% vs. steel guide trough
  • Various inner widths with a single guide trough
  • Improved guidance, minimised displacement forces
  • Protected against corrosion
  • 85% less weight than a comparable steel component -> 0.175kg compared with 1.50kg
  • Costs 60% less: possible sale price for plastic guide trough: €597 vs. steel : €1,602 (one-to-one comparison)
  • Costs 60% less than a comparable steel guide trough
  • No project planning costs
  • No minimum purchases – low system price, no minimum order
  • Can be delivered pre-assembled - reducing on-site installation costs
  • Simplified guide trough manufacturing process. Production at only one location
  • No need for sheet metal cutting, rolling, welding or galvanising/passivating.
  • Can be produced from recycled material
  • Have your energy chains processed as part of the igus undefined no matter which manufacturer they came from
  • igus supports the circular economy of plastics and is investing in undefined

Tests

Weight test for the 200P rotating energy supply

Weight saving

Test trial cost of the 200P rotating energy supply

Cost savings

Rotary motion 200P

The scope of supply includes:

  • Suitable e-chain
  • Mounting brackets
  • Separators
  • Strain relief system
  • Guide trough
10 design tips for long-lasting rotating energy supply

10 tips for a reliable rotating energy supply

  • Plan guide sheets correctly
  • Tips on laying cables
  • Limit maximum rotation angle
  • Generate CAD data for troughs and entire modules

Application example with Reverse Bend Radius rotating energy supply

Drilling platform robot

Drilling platform robot

Drilling platform robot

Drilling platform robot

e-chain® cable carrier online tools

e-chain expert

e-chain® Expert Configurator

Orange Services

e-chain® CAD Library

Robotic Dresspack Configurator

Robotic Dresspack Configurator

Contact a Cable Carriers Expert