Change Language :
In order to better categorize the new E4-1 e-chain®, igus® compared it to the E4-1 and the E2/000 in the following test. For this purpose, all three energy chains were assessed with regard to their appearance, unsupported length, behavior when subjected to tensile forces and the resistance of the cross bars. The motion plastics® expert thus proved that the E4-48L combines the strengths of the E4-1 and the E2/000, and is therefore to be categorized as being between the two other chains with regard to its tested characteristics.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!