Change Language :
Our igus® lab tests the chip-tightness of energy tubes under realistic conditions. We tested an RX40.100.100.0 with 100,000 double strokes and 1,000 g of mixed steel chips in a drum.
A total of 0.23 g chips had penetrated into the interior of the tube after 100,000 double strokes while adding 1,000 g of metal chips. No chips were present in the stop dogs or the lids, and the exterior had no apparent scratchmarks or damage.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!