twisterchain - circular and spiral movements, snap-open along both sides

Twisterchain
Twister chain
Side of energy chain

This "spiral-shaped" modular e-chain® is especially suitable for:

  • Circular, spiral movements up to 540° (with special mounted parts).
  • Quick cable replacement
  • Modular, rugged design - variable widths.
  • Cable-friendly interior
  • Crossbars can be opened along both sides
  • New guide trough type 01 and guide trough type 02 (up to 360° movement) available from stock
  • Variable interior separation
  • Applicable in rotation speeds up to 4 m/s
  • With steel mounting brackets (electrically conductive)

Typical industrial sectors and applications

  • Robots
  • Handling machines
  • Packaging machines
  • Glass machines
  • General mechanical engineering etc.
  • Circular motions possible up to 540° (with special mounting parts)
  • UL94-V0 Classifications on request
  • 2 different types of guide trough systems available
symbol twisterchain

Shop twisterchain: Snap-open along the inner and outer radius

Series 2208

Series 2208

e-chain®, snap-open on both sides
Series 2808

Series 2808

e-chain®, snap-open on both sides
Series 3808

Series 3808

e-chain®, snap-open on both sides
Series 4008

Series 4008

e-chain®, snap-open on both sides

Contact a Cable Carriers Expert