Change Language :
The triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® cable carrier with a fixed, defined radius. This unique modular range enables very complex movements. As example: Combination of chain links moving in single, double and triple axes in an e-chain®.
Closed and snap-open sections can be combined
Separation - Lift side part and slightly turn
Opening in only Series 352/353
Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm
Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 10 - 250 mm
Pitch: 30 mm
Applications in various industrial sectors and in the igus® test laboratory.
triflex® applications
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!