ESD Drag Chains Made from Shock-Resistant Materials

Your benefits with ESD products

  • ESD material tested with over 10 million cycles for the highest requirements
  • Snap-open e-chains® with mounting brackets and interior separation in ESD version available from stock.
  • Standardized product - igumid ESD with PTB certificate
  • Proven over years of use in explosion-proof areas
  • Short delivery times: 7.00 - 20.00 hours - ordering and delivery service

100% of the produced ESD e-chains® are checked for their continuous conductivity "from one end to the other"

products made of igumid ESD

Conductivity of igus® products made of igumid ESD

Structural design

Material table igumid ESD

Material data igumid ESDMeasuring unitValues igumid ESD
Mechanical properties
Tensile stress at yield (dry/wet)MPa*
Elongation at break (dry/wet)%*
Elasticity module (tensile test) MPa*
Limit of elasticity in bending MPa9.500
Bending strengthMPa230
Hardness Shore D-83
General features
Densityg/m^3 1,2
Absorption of humidity 23/50 RF Wt.-% 1,9
Maximum water absorption Wt.-%7,3
Electrical properties
special transitional resistance Ω*cm <10^9
Surface resistance ROA Ω <10^9
Thermal properties
Lower application temp. °C -40°C / -40°F
Upper long-term application temp. °C 80°C / 176°F
Upper short-term application temp. °C 150°C / 302°F
Material verification
Fire behavior according UL94 HB
Silicon-freeYes
Halogen-freeYes
2002/95/EG (RoHS) Yes
2002/96/EG (WEEE) Yes
Color
According to RAL, approximate ≈RAL7015
*Values on inquiry

Nothing suitable in the bearing range?

Certification of igus® materials:

  • 1992 Test certificate from the PTB for igumid GC in explosion protection zones 0, 1 and 2.
  • 1998/1999 Additional certifications by the PTB according to DIN and static electricity guidelines.
  • 2002 igumid ESD is released in gray (for clear distinction) by the PTB after tests lasting 100
    million cycles.

EC declaration of conformity for ESD energy supply chains according to ATEX-RL 94/9/EC

QM-0-419--ATEX II 2 GD-engl.pdf

EC declaration of conformity for energy supply chains of igumid G

KonformitaetserklaerungIgumidG_e.pdf

Certificate of the physical-technical federal institute (German)

PTB1_2D.pdf

Guide book for ESD- energy chains (German)

Betriebsanleitung_18392Layout1.pdf

ATEX press report - ESD energy supply chains for freedom of planning

ATEX-ESD_Pressemitteilung_e.pdf

igus® e-chain® ESD Manual

ESD-ATEX_05_2007_en.pdf

EC-Declaration of Conformity (German)

ATEX II 3 GD igumid NB.pdf

Contact a Cable Carriers Expert