Glide pads for energy chains on long travels

Glide pads for energy chains

Friction and wear-optimised sliding elements and roller e-chains extend the service life of igus energy chains in gliding operation

  • Wear protection of the energy chain
  • Especially for gliding applications in environments with abrasive media
  • Easy to fit
Triangle up

Tech up

Triangle down

Cost down

Square

Proof

Circle

Sustainability

Product range:

Part No. Glide padFor seriesPart No. Fixed end adapter
GSC.E4Q.58**E4Q.58GSC.FP.56/58.SLS**Submit an enquiry now
GSC.E4.56*E4.56GSC.FP.56.SLS**Submit an enquiry now
GSC.E4Q.44***E4Q.44GSC.FP.42.SLS**Submit an enquiry now
GSC.E4.42*E4.42GSC.FP.42.SLS**Submit an enquiry now
GSCE4Q.34***E4Q.34GSC.FP.32.SLS**Submit an enquiry now
GSC28*GSC28GSC.FP.32.SLS**Submit an enquiry now
*Available from stock
**Available from May 2021
***Available from autumn 2021
Glide pads for energy chains

Gliding or rolling

Glide pads for energy chains versus roller energy chains

Tested

Friction down - service life up

Glide pads for energy chains from igus®
Tests with different material mixtures

In comparison

igus glide pad for energy chains and competitors' glide pads

Glide pads from igus®

Glide pads from igus

Glide pads of competitors

Glide pads of competitors

Glide pads of competitors

Glide pads of competitors

Discuss your project with an expert