Change Language :
Especially for long travels on machine tools, if the e-chain® has to be gliding, metallic chips are a problem. igus® Guidelok is a cost-effective solution
Typical industrial sectors and applications
Machine tools
Applications in the chip sector
Everywhere that a gliding application is not recommended
Horizontal “Guidelok” guides the e-chain® on special spring loaded roller supports (1), that are pushed back by the e-chain®´s radius, clearing its path
For series
Inner width
Bi [mm]
Bending radius
R [mm]
Part No. horizontal
trough with Guidelok
E4.56 / R4.56
50 - 600
150,175,200,250,300
907.645.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.645.Bi.R.LLLL/FFFF" text="Inquiry"]
E4.80 / R4.80
50 - 600
150,175,200,250,300
907.645.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.645.Bi.R.LLLL/FFFF" text="Inquiry"]
E4.112 / R4.112
50 - 500
200,250,300
907.645.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.645.Bi.R.LLLL/FFFF" text="Inquiry"]
E4.56 / R4.56
200 - 600
350,400,450,500
907.837.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.837.Bi.R.LLLL/FFFF" text="Inquiry"]
E4.80 / R4.80
200 - 600
350,400,450,500
907.837.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.837.Bi.R.LLLL/FFFF" text="Inquiry"]
E4.112 / R4.112
200 - 600
350,400,450,500
907.837.Bi.R.LLLL/FFFF
[Wakoadd artnr="907.837.Bi.R.LLLL/FFFF" text="Inquiry"]
LLLL=Total length
FFFF=Field length (standard 2000mm)
Possible for many further series (widths and radii), thanks to the modular system