igus® Chainfix parameters | Overview

parameters CFX clamps tiewrap plates bolted, clip-on
Recommended standard E4, E6, for alleasy chain®, E2/000,
for the following e-chains®: KMA* with C-profile E2 e-tubes, E4, E6
*Plastic-Metal mounting brackets
When do I use this igus® strain relief system: Standard for high accelerations, loads and demanding applications. In many cables, large cable Ø, cables on top of each other. For long travels, cranes, offshore, machine tools, high speeds, hydraulic cables. When modularity is required. Standard for many applications with medium accelerations. In unsupported, gliding, hanging und standing applications in general machine and machine tools construction. For side by side cables. Can be also used as individual part, e.g. for switch cabinets or the like
When not to uset: No restriction By large
cable diameters
Properties
Installation time index + +
Definable tensile strength + + -
Price index2 1/21
Modularity yes yes
Dynamic High to very high high
Determination of tensile strength 1) in N with chainflex® cable ties
Cables under different conditions easydouble
dry, PUR 1023 94 165
dry, PVC 891 455601
dry, TPE 1580 97 224
water 2), PUR947 65 150
water 2), PVC917 447 528
water 2), TPE 1283 94 123
oil 3), PUR500 96 137
oil 3), PVC 874 393 627
oil 3), TPE 1044 64 87
  1. Tested with igus® chainflex® cables made of jacket materials PVC (CF7-15-12), PUR (CF5-05-25), TPE (CF9-10-25 ) and a .59 in. Ø
  2. Water, 140°F, 24h conditioning cabinet at 90% RF
  3. Cables coated with oil. Oil type synthetic lubricating oil with Teflon
    All strain relief systems were tightened with 1 Nm. Cable tie tightened manually.
    + + = best suitability | + = good suitability | + – = satisfactorily suitable | – = conditionally suitable
parameters Clips for C-profiles or snap-onNuggets Strain relief separators
Recommended standard E4, E6, for all for all KMA* with
for the following e-chains®: KMA* with C-profile C-profiles, top-hat rails
*Plastic-Metal mounting brackets *Plastic-Metal mounting brackets
When do I use this igus® strain relief system: Low-priced, space-saving strain relief for many applications with medium accelerations. For cables on top of each other or cables with the same diameters. Low-priced, quick strain relief for simpler application with little space requirement at medium accelerations. Can be also used as individual part for rigid laying like in switch cabinets or the like
When not to uset: By high By high
stressing capacities stressing capacities
Properties
Installation time index + – + –
Definable tensile strength + –
Price index 21
Modularity yesyes
Dynamic medium high
Determination of tensile strength 1) in N with chainflex® Cables under different conditions
dry, PUR 66 356
dry, PVC 72 395
dry, TPE 103 286
water 2), PUR 51 255
water 2), PVC 55 312
water 2), TPE 86 170
oil 3), PUR 45 95
oil 3), PVC 59 402
oil 3), TPE 63 87
parameters strain relief separators CFB strain relief connector system
Recommended standardE2/000, E2 tubes, E4, E6, for all
for the following e-chains®: E6, T3 KMA* with C-profile
*Plastic-Metal mounting brackets
When do I use this igus® strain relief system: Combination of separator and strain relief, ideal for little space requirement. For applications with medium accelerations. For smaller cable Ø. Ideal for e-tubes. For machine tools and automation. Space-saving, modular strain relief with many cables in confined spaces. For applications with high accelerations and loads, e.g. machine tools.
When not to uset: By high No restriction
stressing capacities
Properties
Installation time index +
Definable tensile strength +
Price index1 1/2 3
Modularity yes yes (special design )
Dynamic high High to very high
Determination of tensile strength 1) in N with chainflex® cable ties q
Cables under different conditionsEasydouble
dry, PUR 109 128 573
dry, PVC 339 289 330
dry, TPE 64 82 285
water 2), PUR 65 139 245
water 2), PVC 136 151233
water 2), TPE 48 98 177
oil 3), PUR 19 89 203
oil 3), PVC 146 315223
oil 3), TPE 7733 165

Discuss your project with an expert