Series E4.350: the world's largest* plastic energy chain cable carrier

  • 13.78 in (350 mm) inner height / 7.87-39.37 in (200-1000 mm) inner width
  • Fill weights >67.20 lbs/ft
  • Maintenance-free – no grease or oil needed to lubricate the joints
  • Modular design saves assembly time
  • Highly resistant to wear, corrosion and seawater
  • Easy lengthening and shortening
  • Plastic material reduces noise
  • Electrically insulating
  • Interior separation available

cable carrier guide
waterproof cable carrier
oil resistant cable carrier
 N08_1_01_E4_350_full.jpg
cable carriers
cable carriers
  1. Integrated wear pads for longer cycle life in glidingapplications
  2. Inner/outer links design for easy asembly
  3. Cross bars from robust high tech polymer
  4. Dirt-resistant outer contour
  5. Large integrated gliding surface
  6. Massive pins and robust stop dog systems
  7. Tongue and groove side links for torsion strength
unsupported cable carrier
unsupported cable carrier
cable carrier
cable carrier
plastic cable carrier
plastic cable carrier
cable carriers igus
cable carriers igus
SeriesBiRhi [mm]ha [mm]Bi [mm]Ba [mm]R [mm]T [mm]Links/m [mm]
NEW E4.350. ..0350450200-1000340-1140from 5004702 (940 mm) Inquiry

Relevant industry pages: