e-spool® power

Lengths up to 82 feet & more - with motor

e-spool power
  • Outdoor use also possible at temperatures below 32°F
  • Long service life thanks to retraction system and motor
  • Longer travels can be implemented with a motor rather than with a "conventional" e-spool® spring
  • Cable diameter up to 17 mm
  • No tensile load on cables
  • No slip ring
  • Different media (power, data, FOC, air, liquids) can be routed together in one system
  • Delivery including drive and controller
  • For installation under the ceiling - the system is "invisible"
  • Easy replacement and extension of the filling
  • Max. deployment and retract speed: 1,2 m/s

Filling rules for the e-spool® with manual pull out cable

Assembly Instructions: e-spool®

Contact a Cable Carriers Expert