e-spool® with manual pull out cable

Benefits:

  • Retract a chainflex® cable directly
  • Also for media and air tubes
  • The e-spool with manual pull-out was developed for applications where only one cable is pulled out manually. For example, a worker can extend the cable for a control panel or a corded tool to the required length and have it rewound compactly after use. To ensure that the cable is not energized all the time, a latching mechanism has been installed. Similar to a vacuum cleaner cable, the extension length can be locked. Cable lengths of up to 5 m can be implemented.
    • Compact, space-saving, spring-driven cable reel without slip ring
    • Integrated latching mechanism to prevent unwanted rewinding (very similar to a vacuum cleaner cable)
    • Also for media and air hoses
    • Handle with connection option and strain relief for the cables
espool manual pull

Filling rules for the e-spool® with manual pull out cable

Assembly Instructions: e-spool®

Discuss your project with an expert!