Change Language :
The basic flizz is a complete system for the mobile energy supply to scrapers, screens and other sewage treatment and hydropower plants. It consists of an energy chain that is filled with the proven chainflex cables and guided safely and trouble-free in a weatherproof housing made of stainless steel. Watch all the benefits of the system in our video. We will also show you how easy it is to install the system.
We have summarized five important features of the basic flizz system for you here:
Typical industrial sectors and applications:
Waste-water treatment plants, length scraper, sand trap, grease trap, waste-water treatment, plating facilities, cranes, plant construction, locks
The basic flizz is a system for mobile energy supply to scrapers, rakes and other sewage treatment and hydropower plants. A complete set consists of an energy chain, which is filled with the proven chainflex cables and guided safely and trouble-free in a weatherproof housing made of stainless steel. With the developed drive arm and the smart plastics system EC. P for tensile and thrust force detection, this set is a very good all-in-one solution.
Over a distance of 53 meters, the basic flizz system guides pipes safely along the primary clarifier. The energy chain in the housing is suitable for long travel distances and ensures a long service life of the cables. They are guided at all times with a defined bending radius and the energy chain takes over any tensile forces that arise. This prevents line-related failures.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!