The twisterband of the TB20 series is used on the machining head of a woodworking center. The twisterband enables, in this case, a rotary motion of 360° in a very small space and thereby supplies the machining head with energy and data.
Besides the easy filling, further advantages of the twisterband are in the various options in mounting positions (horizontal, vertical, upside down). Overall, rotations of 7000° or more are possible with the igus® twisterbands.
The benefits at a glance:
360° rotary movements in minimum space
Easy filling
Low wear
Rotations of 7000°or more possible