Change Language :
Becker Elektro Stapler Service, located in Erftstadt, was among the first customers for the new e-spool®. It uses the energy supply system in a telescoping spool collector system. This system prevents frost damage to flower-buds on fruit groves, which can result in harvest failures. The system uses a special propeller to circulate air above the grove, therefore preventing frost from settling on the fruit trees. The equipment is mobile and can be extended vertically up to 10 m. It is capable of covering a space of approximately 7 hectares. The e-spool® supplies the equipment motor with media and energy cables.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!