Change Language :
E-Z Chain® applications
**Quick install
**
E-Z Chain® Cable Carrier has a flexible opening along its length through which cables and hoses can be pushed, saving installation time. It is made from rugged igumid NB, which offers optimum elasticity, UL94-V2 classification and excellent suitability for cleanrooms. The one-piece piece design makes E-Z Chain® particularly cost effective. However, E-Z Chain® Carriers are not suitable for applications with very high loads.
Typical applications include: