Change Language :
Control station
This control station is used in the automotive industry. It was designed to be accessible from all sides and individually adjustable for every user in order to make ergonomic work possible. To guarantee flexibility, the cables are routed with an igus® twisterband. The twisterband is suitable for the tightest of design spaces since it is constructed very slimly around the rotating axis. It can be used in different installation positions (horizontal, vertical, overhead) and is favorably priced.**
AIUT Sp. z o.o., Adam Tramś, Gliwice, Poland**
More on applied products here
More applications from different sectors