Plain bearings in coolant pumps

  • Resistance to water-glycol mixture
  • Silent operation
  • High sliding speed in the medium and therefore hydrodynamic lubrication
  • Mixed friction during starting/stopping possible
  • Temperatures of up to 130-150°C (266-302°F)
  • Short-term high speed of up to 2m/s possible in unlubricated condition
  • Cost advantage compared to carbon graphite bearings
  • Overmolding possible

Browse Applicable Products

iglide H370 plain bearings

iglide® H370

  • Extremely long service life under water and high media-resistance
  • Wear-resistant – especially under water
  • High temperature resistance: 40°C to 200°C (104 °F to +392 °F)
  • High chemical resistance
Shop now
iglide H1 plain bearings

iglide® H1

  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Shop now
iglide H4 plain bearings

iglide® H4

  • The automotive standard for temperatures up to +200°C (+392 °F)
  • Low coefficients of friction
  • High wear resistance
  • High temperature resistance: 40°C to +200°C (104 °F to +392 °F)
Shop now
iglide plain bearings in cooling water pumps
iglide plain bearings in cooling water pumps
Bearing technology in motor vehicles: application examples
Learn more
iglide® plain bearing in front of vehicle interior
Learn more