Ball Bearings

xiros® ball bearings are an excellent cost-effective alternative to steel ball bearings. These ball bearings are comprised of a tribopolymer blend, making them maintenance-free due to not needing external lubrication. They are lightweight, non-magnetic, and chemical-resistant, making them ideal for the medical or food processing industries. Our ball bearings can be used from -148˚F to +302˚F, and many are FDA-compliant. They also have no minimum order quantity and typically ship within 24-48 hours! Learn more about the unique design of our ball bearings, and the advantages they offer over traditional metal ball bearings. All of our ball bearings are tesetd in our state-of-the-art xiros test laboratory.

Number of products 0

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h