iglide® PRT slewing rings & bearings

The range of iglide® PRT polymer slewing ring bearings covers a wide variety of applications.  Eight standard sizes are available between inner diameters 20 mm and 300 mm.  In addition, iglide® slewing ring bearings are very light and stable, with aluminum housings, angle limiters, detent function, and stainless steel.  The maintenance-free and self-lubricating polymer slewing ring bearings are suitable for applications with high loads.

Number of products 0

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h