chainflex® motor cable CFCRANE PUR

CFCRANE.PUR.350.01.6/10kV product image
igus-icon-lupe
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
igus-icon-lupe
play iconCFCRANE.PUR.350.01.6/10kV video
igus-icon-lupe
1 of 3
CFCRANE.PUR.350.01.6/10kV product image
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
CFCRANE.PUR.350.01.6/10kV video
  • Requirements: For maximum voltages and outputs
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • PVC-free
  • chainflex® class: 6.6.3.1
Item no.
Unsure whether it fits?

Other Solutions

chainflex® motor cable CFCRANE

chainflex® motor cable CFCRANE

CFCRANE1X120/16

For the highest voltages and performances, igupren outer jacket, oil-resistant, flame-retardant.
USD 57.93/ft
igus-icon-lieferzeit
Delivery time on request

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h