xiros® conveyor roller, carbon tube with xirodur S180/F180 flange ball bearings

BBT-CF50-6004-S180-30-ES product image
igus-icon-lupe
BBT-CF50-6004-S180-30-ES technical drawing
igus-icon-lupe
1 of 2
BBT-CF50-6004-S180-30-ES product image
BBT-CF50-6004-S180-30-ES technical drawing
  • Cage material: xirodur B180 
  • Roller material: Carbon 
  • Ball material: stainless steel 
  • Ring material: xirodur S180 (Ø d3 = 49.9 mm)
  • Ring material: xirodur F180 (Ø d3 = 100 mm)
Item no.

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h