Change Language :
With the new generation of new twisterchain circular chains, significantly improved smoothness coupled with higher stability could be achieved. The new twisterchain is modular in width, height and radius and can therefore be used very flexibly in applications where rotary motions up to 540° and more as well as rugged solutions are required.
Inner height hi: 32 mm
Inner widths Bi: 87,5 - 150 mm
Bending radii R: 100 - 250 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 87,5 - 200 mm
Bending radii R: 100 - 250 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 125 - 200 mm
Bending radii R: 150 - 400 mm
Pitch: 91 mm
The new Twister guide trough minimizes the previously time-consuming alignment. Assembly time is reduced from 6h to 2h. While reducing noise levels, travel speed can be increased, thanks to an almost all plastic design.
Notes on the design of the twisterchain new.
twisterchain new selectionGeneration of complete twisterchain 3D models
twisterchain 3D-CAD modelsNew generation twisterchain new guide throughs - installation time, save costs - increase service life
twisterchain guide troughsWhether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!