Thrust washer bearings by igus®


Thrust washer bearings

G300 thrust washer
  • Most popular iglide® material worldwide
  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
iglide T500
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
iglide L280
  • Especially long service life for fast rotating applications
  • Low coefficient of friction at low load applications
  • Very high wear resistance
iglide J
  • Highly resistant to wear on (nearly) all shafts
  • Low coefficients of friction
  • Low wear against different shaft materials
  • Vibration-damping
iglide Z
  • Long service life under extreme conditions
  • Resistant to wear and impact even at high loads and temperatures
  • High thermal resistance
iglide Q
  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use

Bearing Configurators and Sample Box

iglide service life calculator
iglide material selector
iglide sample box

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Email