Change Language :
In its in-house test laboratory, the Cologne motion plastics® specialist compared its cost-effective and completely self-lubricating drylin® SAW linear units with a competitor's product in a test of wear and functional performance. The nut of the competitor's rail broke after only 8,040 cycles. The drylin® SAW unit, in contrast, continued functioning perfectly even after more than 90,000 cycles at four times the speed.
Test parameter | Competition | igus® |
---|---|---|
Strokes | 125 mm | 130 mm |
Axial load | 11 lbs | From 6 lb to 34 lbs |
Speed | 50 rpm | 400 rpm (50% ED) |
Test run | 8,040 cycles | > 90.000 |
Testing distance | 1.2 mi | 14.3 mi |
Test result | Failed | Still functions |