Extremely lightweight and yet extremely strong – tribologically optimised drylin® linear systems made from plastic and carbon fibrecombine these properties. Whether as a guide or linear axis:all systems are 100% lubrication-freeand maintenance-free.
High strength carbon made inpultrusion process
Tribologically optimised drylin® W rail systemmade from carbon
Solid plastic carriage made fromlubrication-free iglidur® L250
Extremely light weight25% lighter than aluminium75% lighter than steel
Available as linear guideor with drive(lead screw / toothed belt)
High strength and resistant
End supportswith dry running xiros® bearings with balls made of glass or plastic
Extremely lightweight and strong carbon profile
Tribologically optimised
Solid plastic carriage made from iglidur® L250
drylin® WSPC - the lightest linear guide in the worldAbsolutely non-metallic
Neoprene toothed belt drive with glass fibre reinforcement
Max. stroke length 1,000 mm
drylin® carbon toothed belt axis - ZLW-0630-Pdrylin® W profile made from carbon fibre
Drive: trapezoidal or high-helix lead screw
Lightest version with carbon, solid plastic, aluminium lead screw
drylin® SAW carbon lightweight driveVery lightweight due to carbon hollow shafts and solid plastic
Ideal for multi-carriage solutions, also opposite
Configurable with accessories for manual and electric
adjustment
Very lightweight due to hollow shaft geometry
Hollow rail for supply lines
surface UCU (unidirectional/cross-winding/unidirectional)
drylin® R - CWMWhether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!