Flexible adjusting to your installation scenario with continuously variable adjustment (can be oscillated 360°)
Max. torque 3 Nm
Adapter for drylin® spindle clamping and position indicator
Compatible with drylin® HTS/HTSC (installation sizes 12 and 20) and SLW-1040, -1660 and -2080
HTS-30 on request
Self-lubricating
Max. torque 3 Nm
Single parts made of stainless steel
Easy to clean with water
Compatible with drylin® HTSC-20-EWM-HYD
Part. No. | I | kt | La | L2 | b1 | b2 | b3 | b4 | d1 | d2 | d3 | sg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WT-1100 | 1:1 | 45 | 84 | 26 | 65 | 92 | 8 | 8 | 14 | 25 | 30 | 14 | Inquiry |
Part. No. | I | AW | kt | L2 | La | b1 | b2 | b3 | b4 | d1 | d2 | d3 | sg | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WT-3000 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3100 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 213.30 USD | ||||||
WT-3500 | 40 | 26 | 42 | 28 | 20 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3600 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-3700 | 40 | 26 | 42 | 28 | 30 | 48 | 12 | M4 | 210.08 USD | ||||||
WT-4000 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | Upon request | ||||||
HTS-WT-20-ES-HYD | 1:1 | 4.5 | 26 | 84 | 65 | 92 | 8 | 12 | 14 | 25 | 30 | 14 | 294.17 USD | ||
WT-4100 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 622.11 USD | ||||||
WT-4200 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 471.02 USD | ||||||
WT-4700 | 60 | 26 | 51 | 40 | 23 | 52 | 14 | M4 | 622.11 USD | ||||||
WT-4600 | 60 | 26 | 51 | 40 | 33 | 52 | 14 | M4 | 622.11 USD |