Change Language :
Dynamics and precision
The advantages of laser cutting technology is its lightning speed and flexibility. Even small orders, different plate thicknesses and band widths can be cost-effectively processed.
One universal laser cutting system for plate formats of 9.8 x 4.9 ft has been on the market since 2001. The maximum axis acceleration is 98.4 ft/s² or 492.1 ft/min, which is equivalent to 3 g.
More application examples from different industries
More product information