The clamp system as a strain relief for igus® e-chain systems® has proven itself well. Clamps are a suitable strain relief for all e-chains® with KMA mounting bracket and C rails option
The principle of clamps has proven very successful as strain relief for igus® e-chain systems®. Clamps are a suitable means of strain relief for all e-chains® with KMA mounting bracket and C-rails option.
Product range and materials
The cables should be ideally fixed on both ends of the e-chains®. In any case they have to be fixed to the moving end of the e-chains®!
In the application of Chainfix clamps on C profiles in the mounting bracket for Series 280, 2828, 290, 2928, R770, R7728, a shortened mating trough has to be used.
Part no. for that is: CFX...K (add the letter "K" to the Part no. mentioned above)
Monday to Friday from 8 am - 8 pm
24h