Change Language :
A company supplying steel rails to the international railway industry replaced festoon systems on its indoor and outdoor cranes with energy chain cable carriers from igus®. The festoons were replaced in order to reduce both maintenance requirements and costs. The new energy chain systems are comprised of igus®' E4/4 Heavy Duty Series cable carriers, aluminum guide troughs and chainflex® continuous-flex cables. All are extremely well suited to dynamic applications operating in particularly harsh or corrosive environments.
The outdoor cranes are equipped with E4/4 HD energy chains from igus®, which feature considerably increased wear surfaces compared to standard chains and optimize both strength and service life. The E4/4 HD is suitable for heavy duty applications in dirty environments (steel, cement, composting plants, harbors, offshore facilities etc.) and over long distances at high speeds. The cable carrier operates quietly and is stable even when subjected to high loads.
The cable carriers are filled with a chainflex® cable package adapted for outdoor applications. This consists of CF310 motor cables, CF9 and CF10 control cables and CFLG fiber-optic cables, which have already been used successfully on hundreds of RTG cranes. Using highly abrasion resistant TPE outer jackets makes the cables suitable for harsh environments. They are UV-resistant, can be used at high temperatures between -31°F and +212°F, and feature a very high resistance to liquid media such as coolant, lubricant, and oil.