Liftband for vertical applications up to 42.7 ft

Benefits:

  • Alternative to Zig-Zag solution
  • Lighter and smaller installation space
  • Easy implement vertical applications
  • Speeds up to 1 m/s
  • Acceleration up to 2 m/s2
  • Max. expansion length: 13 m
  • Cable bending radius up to 250 mm
liftband

Retracted system - Safe storage in a solid steel basket

  • Robust drive plate: For easy connection to your application
  • Robust drive plate: For easy connection to your application
  • Space-optimized: Telescoping steel basket for optimum use of space
liftband in application

Liftband assembly instructions

  • A = Retainer belts, even load distribution
  • B = easy triflex® for easy insertion of cables and easy interior separation
  • C = Nylon tapes for ”unlimited“ filling weight
  • D = Variable basket system made of steel for optimum trough height for any system
liftband
ordering key

Ordering key

Discuss your project with a robot dresspack expert