Approx. ±10° torsion per chain link
High tensile strength due to ball-and-socket joint
Fiber rod option for partial directional control and reinforcement
No support elements such as steel cables, springs etc. are necessary
Diverse range of accessories
Optional retraction systems reliably guide the 3D e-chains® along the robot arm and dependably prevent loop formation
TRC - Safe, enclosed, chip-repellent
Smooth and robust exterior against interfering edges
High torsion stability
Can be arbitrarily shortened or extended
3 to 6 axes at robots
Multi-axis machine tools
Wet and cold cells
Painting applications and ESD
Sand and dust exposure
Linear motors
General mechanical engineering, etc.
Ordering number | Inner width Bi |
Outer width Ba |
Radius R |
Inner height Bi1 |
Inner height Bi2 |
d1 |
---|
Ordering number | ||
---|---|---|
TR.40.01.ESD | Upon request | |
TR.60.01.ESD | 180.42 USD | |
TR.70.01.ESD | Upon request |
Ordering number | Inner width Bi |
Outer width Ba |
Radius R |
Inner height Bi1 |
Inner height Bi2 |
d1 | ||
---|---|---|---|---|---|---|---|---|
TRC-60-087-0-ESD | 2.24 | 2.56 | 3.43 | 0.89 | 0.77 | 0.81 | Upon request |
Ordering number | ||
---|---|---|
TR.60.01.ESD | 180.42 USD | |
TR.60.02.ESD | 172.95 USD |
Ordering number | Inner width Bi |
Outer width Ba |
Radius R |
Inner height Bi1 |
Inner height Bi2 |
d1 | ||
---|---|---|---|---|---|---|---|---|
TRC-70-110-0-ESD | 2.81 | 3.19 | 4.33 | 1.1 | 0.94 | 1.02 | Upon request |
Ordering number | ||
---|---|---|
TR.70.01.ESD | Upon request | |
TR.70.02.ESD | Upon request |