Change Language :
Special ESD products and ESD tools must be used in numerous industrial sectors in order to protect sensitive electronic components against electrostatic discharge. igus® has developed the ESD energy chain for these demanding applications. Made of the material igumid ESD, the energy chain immediately discharges permanent electrostatic charges in a controlled manner. igumid ESD consists of an igus® energy chain material which has been tried and tested for over 30 years now in millions of applications. Its special additives provide the required properties and even exceed the standard material in mechanical requirements. For example, the higher rigidity and approx. 15% lower density, which can be used to implement a longer unsupported length, depending on the application. The ESD energy chain also features an even longer service life thanks to the material. Unlike temporarily acting, applied conductive coatings or volatile, incorporated antistatic, the additives used provide durable and maintenance-free conductivity. Another advantage is the resistance to adverse ambient conditions.
For many years, safety in hazardous areas and ESD protection in sensitive production areas have been given high priority at igus®. Since 1992, energy chains have been manufactured from our special "GC" material. Certified 12 years ago by PTB (German federal office for Physics and Technology), the material was modified in 2002. In spite of homogenous conductivity of the material, common pin/bore design chains can hardly maintain their conductivity within normed conductivity tolerances in the long term.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!