Rod Ends & Rod End Bearings

igubal® rod ends are used in many different industries. They facilitate rotating, oscillating and linear movements of the shaft – in packaging machines, offshore facilities and bicycles, as examples. There is a version suitable for virtually every installation requirement. The rod ends are available in the K and E dimensional series (DIN ISO 12240) for shaft diameters from 2 to 30 mm (the shaft should have a tolerance between h6 and h9). The bearing tolerance and shape of the bearing housing are also variable – it can be long or short, and has a male or female thread. In the standard version, the rod ends are designed with a large bearing clearance in order to ensure secure operation even at high peripheral speeds. The tolerance can be changed upon request. igubal® rod ends maintain their running and wear properties even in demanding environments. They are corrosion-resistant, temperature-resistant between -40°C and +200°C (-40°F and +392°F), resistant to media, UV radiation, nuclear radiation, dirt and dust. Tthe rod ends are able to absorb vibrations, meaning they are ideal for applications with high-frequency vibrations.

For heavy-duty applications with high loads, check out our igubal 2.0 metal rod ends, available in both metric and inch dimensions.

Number of products 0

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h