Flange bearings & bushings made of high-performance polymers provide secure and stable positioning, while still allowing the bearing unit to rotate freely. Flange bushings from igus® are made from dry-running iglide® materials that do not require external lubrication. This makes them resistant to dirt and dust, as well as being maintenance-free. Additionally, unlike metal, iglide® flange bearings are exceptionally vibration-dampening and have reduced noise, while maintaining superior wear rates. Our flange bushings can also handle medium to high loads at various speeds, even within highly corrosive and harsh environments. All of our iglide® materials are rigorously tested within our 41,000 sq.ft. test laboratory to ensure long life and efficient operation. Explore our numerous flange bearings options to determine which material is ideal for your application's unique specifications.
Monday to Friday from 8 am - 8 pm
24h