Plastic-steel hybrid energy chain serie YRHD.108 | Strong, shake-proof and compact | Inner height: 108mm

Plastic-steel hybrid energy chain YRHD.108
igus-icon-lupe
YRHD.108.20.250.0 technical drawing
igus-icon-lupe
play iconYRHD.108.20.250.0 video
igus-icon-lupe
play iconYRHD.108.20.250.0 video
igus-icon-lupe
1 of 4
Plastic-steel hybrid energy chain YRHD.108
Plastic-steel hybrid energy chain serie YRHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YRHD.108 | Strong, shake-proof and compact | Inner height: 108mm
Plastic-steel hybrid energy chain serie YRHD.108 | Strong, shake-proof and compact | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
4.41 in (112 mm)
Max. cable diameter
Max. cable diameter
3.94 in (100 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
7.87 in (200 mm)
Bending radius [R]
Bending radius [R]
9.84 in (250 mm)