3D Printing Materials

3D printing materials from igus® are especially advantageous in moving applications due to their abrasion resistance and durability with a service life tested by our test laboratory. Our 3D printing materials include special filaments for 3D printing with the fused deposition modelling/fused filament fabrication method (FDM/FFF), plastics for selective laser sintering (SLS), 3D printing resin, and additional accessories. We also offer our 3D Printing Service for protoypes, small batches, or small quantities of complex machine components - we have already printed orders with a part quantity of up to 1,000! Use igus® 3D printing materials for a service life up to 50 times longer than standard 3D printing materials inside moving applications.

Number of products: 20

iglide® I150-PF, filament for 3D printing

  • The easiest to process tribo-filament
  • High abrasion resistance at low surface speeds 
  • Good mechanical properties
  • Cost-effective
from 72.86 USD/Pc.
6 variants ready for shipping:
6 variants within 12 working days
Shop now
New

iglidur® i150-BL, filament for 3D printing

  • i150 tribofilament in black colour
  • Great surface finish for demanding visible parts
  • Easy to process on all common 3D printers
  • High abrasion resistance at low surface speeds
 
Material profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S3/S5/S7 available for download: View here
Upon request
2 variants ready for shipping:
2 variants within 12 working days
Shop now

iglide® i151-PF 3D print filament

  • Simple processing
  • Suitable for all 3D printers
  • High abrasion resistance at low sliding speeds 
  • Good mechanical properties 
  • Food compliant according to FDA and EU Regulation 10/2011
  • Blue color for optical detectability
  • Available also from our 3D printing service in 3 days
from 69.06 USD/Pc.
2 variants ready for shipping:
2 variants within 24 hours
Shop now

iglide® I190-PF 3D print filament

  • Flexural strength 80 MPa, best iglide filament
  • Can be processed easily on commercially available 3D printers
  • Excellent service life - 50 times higher abrasion resistance than ABS
  • Self-lubricating and maintenance-free
  • Application temperature: 90°C (after component tempering)
  • Print profile for Bambu Lab X1C, Prusa MK3/MK4/XL and Ultimaker S5/S7/Factor 4.  View here
from 104.18 USD/Pc.
2 variants ready for shipping:
2 variants within 12 working days
Shop now

iglide® I180-PF, filament for 3D printing

  • Excellent wear behavior
  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus® adhesive film
from 97.91 USD/Pc.
3 variants ready for shipping:
1 variants within 24 hours
2 variants within 12 working days
Shop now

iglide® I180-BL-PF, 3D printer filament

  • Excellent wear behavior
  • Versatile use: good combination of high wear resistance, strength and temperature resistance
  • Good processing ability with an enclosed printer and igus® adhesive film
  • Color: black
from 97.91 USD/Pc.
3 variants ready for shipping:
1 variants within 24 hours
2 variants within 12 working days
Shop now

iglide® i3000-PR, DLP Resin for 3D Printing

  • World's 1st wear-resistant DLP resin for 3D printing of custom wear parts and gears
  • At least 30-60x longer service life compared to conventional DLP resins
  • High level of detail: resolution up to 35 μm
  • Gears with finest tooth module of 0.2 possible
  • Inner channels possible
Upon request
1 variants ready for shipping:
1 variants within 24 hours
Shop now

igumid® P150-PF, 3D print filament

  • Extremely robust and rigid with fiber reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength 87 MPa, flexural modulus 5 GPa
  • Ideal for lightweight construction
  • Reduced material requirements due to high strength and high stiffness
from 144.29 USD/Pc.
2 variants ready for shipping:
2 variants within 12 working days
Shop now

igumid® P190-PF, 3D print filament

  • Extremely robust and rigid with carbon fibre reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength up to 237 MPa, flexural modulus of elasticity of up to 11.5 GPa, improved strength in z-direction
  • Ideal for lightweight construction: low density of 1.25g/cm³
  • Reduced material requirements due to high strength and high stiffness
  • Also available in 2K 3D printing service from 5 days
Upon request
Shop now

iglide® I3-PL, SLS powder

  • Wear resistant
  • Good mechanical properties
  • Detail accuracy with exact surfaces
  • Can be processed in a similar way to commercially available SLS materials.
from 2,280.02 USD/Pc.
Shop now
New

iglide® i230, laser sintering material

  • Higher application temperature up to 110 °C
  • Highest flexural strength of 95 MPa at 20 °C
  • Free from PFAS
  • Electrostatic dissipative (ESD)
Upon request
Shop now

iglide® i6-PL, laser sintering material

  • Excellent abrasion resistance
  • Very robust
  • Accurate surface details
  • Ideal for worm wheels
from 3,052.32 USD/Pc.
Shop now

iglide® i6-BLUE-PL, laser sintering material

  • Food compliant according to FDA
  • Excellent abrasion resistance
  • Tough
  • Accurate surface details
  • Ideal for worm wheels
  • Blue color for optical detectability
  • Available with the 3D printing service from five days
Upon request
Shop now

iglide® i8-ESD, laser sintering material

  • Electrostatically dissipative (ESD)
  • Dry-running and maintenance-free
  • Excellent abrasion resistance
  • Increased rigidity
  • Color: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Predictable service life
Upon request
Shop now
New

iglide® i9-ESD, laser sintering material

  • Electrostatically dissipative (ESD), without interference currents in live parts
  • Contact resistance 106 – 109 Ohm x cm
  • Self-lubricating and maintenance-free
  • Excellent abrasion resistance
  • Increased rigidity
  • Color: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302