drylin® W linear rails were developed to promote design flexibility and quick assembly in both single and double rail configurations. All drylin® W linear rails are equipped with iglide® high-performance polymer liners, significantly reducing friction and extending service life. Both clear anodized and hard anodized versions are available, as well as stainless steel. Round, square and curved rails are all available with multiple variants of assemblies and pillow blocks compatible for each shape.
drylin® W linear bearings have numerous advantages over comparable ball bearing systems. The iglide® plastic lining generates up to four times less noise than metal bearings thanks to a lower coefficient of friction. They are also dry-running, removing the need for grease or other external lubricants which can cause dirt and dust adhesion when used. drylin® bearings can perform consistently in dirty or dusty environments with no maintenance necessary.
Create your own modular linear guide system with our easy-to-use configurator. In just 4 simple steps, you can design the exact linear system your application calls for and add it to your cart directly from the configurator.
This configurator makes choosing a linear actuator simpler than ever. Simply define the application parameters, select the desired product, and you’re done. The configurator provides service life and maximum load calculations so you can more easily decide what product best fits your application.