igus® offers a range of online tools to help users find the right lead screw system for their application requirements. The all-encompassing tools report suitable products based on entered parameters, predicted system service life and both 2D and 2D CAD models. Systems can also be individually configured, simplifying the design process. Final configurations can be saved or sent directly to the shopping cart.
A: Trapezoidal (metric) and ACME (imperial) lead screws are very similar with a slight 1-degree difference in the thread angle. They are mostly 1 continuous thread (1-start) but a few are available with 2-starts. They are non-back-driveable so they are ideal for vertical applications without the need for a brake or locking mechanism. Because they have smaller leads they are better for fine adjustments.
igus® dryspin® is an optimized thread geometry for high helix and is now available for a few trapezoidal dimensions. The high helix screws contain multiple threads (starts) and allow for longer linear travels with fewer rotations of the screw. They are not self-locking and may require an ancillary brake or clamp. Due to their improved geometry over other high helix threads on the market they exhibit better wear resistance, efficiency and lower noise emission.
Metric threads are standard fastener thread profiles and are ideal for use in dimensions. igus® offers these in dimensions from 3mm-10mm so they are ideal for constrained spaces with low loads.
A: All plastic lead screw nuts require clearance between the nut and screw to move properly and account for thermal expansion. igus® offers clearance reducing components to reduce or nearly eliminate this backlash by preloading parts with springs or o-rings. These are ideal for more precise positioning.
A: Yes, lead screws may backdrive depending on the efficiency and COF of the nut. Trapezoidal, ACME, and metric single-start screws do not back-drive, where high helix profiles will.
A: Yes. igus® offers 300-series stainless steel(SS), as well as anodized aluminum lead screws. We offer varying lead screw nut materials depending on the application that are suitable for splash water or continuously submerged application.
A: igus® does stock screws between 500-3000mm. Depending on the diameter of the screw, and the application speed/load and orientation. At longer lengths resonance may become noticeable at higher speeds. Any quest.ions, contact our Lead Screw Expert.
A: Lead screws may be prone to noise when the relationship of the diameter, speed, and stroke-length exceeds the published limits for the screw.
A: The lead screws are available in 304SS for corrosion resistance, carbon steel for lower cost, and aluminum for non-magnetic requirements.
Lead screw nuts are available in igus® plastics such as iglide® J which is our most widely use nut material; J4 for our lowest cost material; J350 for high temperature applications, especially ones that reach 350F; A180 for FDA compliance; iglide® R for vibration dampening properties; W300 for high static loads and simple adjustments; iglide® X for applications reaching 500F, or exposing the material to caustic chemicals; and E7 for light loads being moved a extremely high speeds.
A: igus® offers an online product finder where the service life, required drive torque, and warning for noise/resonance are provided. You can also purchase the product immediately online as well as save the configuration.
A: Yes, igus® has this online configurator where you can customize your lead screw. You also receive a 2D and 3D drawing, a part number, as well as can easily save your configuration and order online.
A: igus® has a number of different lead screw nuts.
A: Yes, igus® offers lead-screw motor designs along with a lifetime calculation tool as assorted mounting block options, shaft collars and other accessories
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!