Lightning fast opening and closing with Zipper e-chain® and e-tubes - Zipper e-chain® satisfy by their practicability and performance. The "zipper" function shortens the installation time The small pitch, the rugged elastic zipper band and the heavy duty links amaze in high accelerations. The Zipper series is one of the most popular igus® e-chain® series in the sophisticated industrial sectors.
Short installation time: Lightning fast opening and closing of lids with zipper
Zipper lid can be separated and joined in any chain link
Small pitch for low-noise, smooth operation
High accelerations: 100 m/s² and more
Interior separation possible
Closed e-tube with zip-open system
Protection against dirt and chips
Lightning fast opening of the lid in a band
Modular design - simple lengthening and shortening
Small division for low-noise, silent operation, high accelerations
Automatic insertion machines
Semiconductor devices
Linear motors, handling systems
Any kind of technical equipment
Measuring instruments
Machine tools (Zipper E-tube)
Monday to Friday from 8 am - 8 pm
24h