Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.TD.300.* | 230 mm | 300 mm | 500 mm | ≈ 18kg/m | Request |
ELP.220.01.D | 150 mm | 220 mm | 380 mm | ≈ 18kg/m | Request |
ELP.300.01.D | 230 mm | 300 mm | 500 mm | ≈ 22kg/m | Request |
ELP.430.01.D | 3600 mm | 430 mm | 625 mm | ≈ 32.4kg/m | Request |
Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.220.01.S | 150 mm | 220 mm | 175 mm | ≈ 11kg/m | Request |
ELP.300.01.S | 230 mm | 300 mm | 210 mm | ≈ 13kg/m | Request |
Rollers under the e-loop®, for example, for easier movement on the ground. One application example can be the generation of power for ships in ports
e-loop® grip module makes transport/travel of the loop system easier, e.g. on ECI plants, and simplifies the handling in combination with rollers.
A newly developed alternative to the service loops on vertical drilling rigs offers significantly longer service life under extremely unfavorable environmental conditions.
In this white paper, you can find the following topics:
We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project.
Mike Patterson
Industry Manager - Oil & Gas, Offshore and Shipbuilding
(401) 438-2200
A: igus® has developed the e-loop® as an alternative to the service loop so that cables with large cross sections and heavy weights can be guided safely in hanging applications. The energy supply system is a round, three-dimensional modular system that can move strain-relieved cables with a defined bend radius. The cables can be used individually and replaced in case of maintenance. The chain links are also replaceable at any time.
A: The new energy supply system from igus® is built around a high-strength plastic rope that absorbs the tensile forces of the cables. The rope is composed of a synthetic plastic fiber and is therefore shatter-proof, weather-resistant, flexible and corrosion-free.
A: Unhook, lay down, unscrew, exchange cable(s), screw shut, remount. That's all it takes regarding maintenance thanks to the simple modular setup of the e-chain®. For the rarest of cases you should always have a replacement chain at hand to avoid downtime.
A: igus® delivers the e-loop® in the way that you prefer: either completely assembled or fully harnessed, on a drum or on a pallet. There is a defined thread at the end of the e-loop® for additional mounting. Our installation team is happy to take care of the assembly.
A: The individual chain links are all secured with screw connections, so that no component can fall down.