E4Q is designed to provide the best possible solution for unsupported lengths and long travels. In addition to insights from worldwide applications with the E4.1 series and the resulting optimization, competitive analysis and customer surveys have been conducted to make the energy chain better, more cable-friendly, easier to assemble and operate, and optionally quieter.
Optional noise dampening – new concealed system for noise reduction. Can be retrofitted any time. Rubber elements attached to the horizontal stop-dogs additionally dampen the impact noise of the already very quiet e-chain®.
Vertical and horizontal stop-dogs – the vertical stop-dogs provide extra rigidity and allow large unsupported lengths. The horizontally arranged stop-dogs, on the other hand, are particularly important if the e-chain® needs a certain degree of flexibility and durability in areas with excessive bending, for example, over long travels.
Crossbars - the e-chain® can be opened and closed without any tools at all. Crossbars and shelves lock in the side section for even greater holding strength. The e-chain® can be filled in considerably less time.
Save weight – Due to new findings, material has been left out where it has no function with regard to the load on the e-chain®. This has happened both inside, between the stop-dogs, as well as outside. In the process, nature-inspired rounded shapes were used for the design.
Series | Inner height [hi] | Inner widths [Bi] | Bending radii [R] | |
---|---|---|---|---|
E4Q.34 | 34 mm | 075 - 350 mm | 063 - 300 mm | Order now |
E4Q.44 | 44 mm | 075 - 350 mm | 075 - 350 mm | Order now |
E4Q.58 | 58 mm | 100 - 500 mm | 135 - 500 mm | Order now |
E4Q.82 | 82 mm | 100 - 500 mm | 150 - 1,000 mm | Order now |
Series | Inner height [hi] | Inner widths [Bi] | Bending radii [R] | |
---|---|---|---|---|
H4Q.34 | 34 mm | 075 - 350 mm | 063 - 300 mm | Order now |
H4Q.44 | 44 mm | 075 - 350 mm | 075 - 350 mm | Order now |
H4Q.58 | 58 mm | 100 - 500 mm | 135 - 500 mm | Order now |
H4Q.82 | 82 mm | 100 - 500 mm | 150 - 1,000 mm | Order now |
We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project.
Dan Thompson
Product Manager - North America
(800) 521-2747
Monday to Friday from 8 am - 8 pm
24h