iglide® GLW, thrust washer, mm

  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Dry-running and maintenance-free
Product description
iglide® GLW | Low-cost material for high quantities
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Dry-running and maintenance-free
We can offer our customers bearings made from the material iglide® GLW as an alternative to iglide® G300 for high volume applications. Featuring similar mechanical designed as iglide® G300, iglide® GLW plain bearings are primarily recommended for static loads. With regard to these applications, in which the dynamic properties of iglide® G300 to a large extent are unimportant, iglide® GLW presents a very cost-effective alternative.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302