Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
twisterchain® new TC56 system
1. Circular and spiral movements
up to 540° possible
3. Cross bars in the
inner radius to snap-open
4. Modular, variable in
width, height and radius
5. More stability and fill weight
possible thanks to
intermediate link
6. Highly dynamic and smooth-running
(with new guide trough)
AR [mm] |
R150
A1[mm] |
R200
A1[mm] |
R250
A1[mm] |
R300
A1[mm] |
R400
A1[mm] |
650 |
83 |
85 |
88 |
90 |
97 |
750 |
98 |
101 |
102 |
103 |
110 |
850 |
113 |
116 |
117 |
118 |
124 |
Note: The dimension A1 is determined
by the outer radius OR (see drawing)!
Dimension A1 always with a tolerance of ± 2,5 mm