PMA SGB - Tube clamps
These tube clamps are used for the mounting and smooth connection to the PMA conduits in the general machine and installation applications. They are especially suitable for the mounting of static conduits.
Temperature range: -58°F to +221°F (-50 °C to +105 °C)
Features: galvanized steel according to DIN 3016, Elastomer free of halogen