PMA-COFLEX-TNO
In conjunction with slotted PMA corrugated tubes and divisible two-part locking nuts BLN. For
retrofits or repairs in mechanical engineering or plant construction
Features:
- Specially modified polyamide 6
- IP54 one-piece, two-piece fitting
- Self extinguishing
- Free of halogen and cadmium
- Excellent impact strength
- Temperature range: -40°C to +105°C;
temporarily up to +160°C
- Very good impact strength
- Special feature: The tube can also be assembled by pushing the tube into the
pre-assembled fitting
- Delivery: connection fitting is supplied open